HC-B 32-TMS-100-O1STM50G-EEE
-
Housing
1580522
HEAVYCON ADVANCE B32 sleeve housing, for increased environmental requirements, EMC conductive, with Allen screw locking, 1 x M50 x 1.5 with straight cable outlet
Product details
General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
Product type | Housing with screw locking |
Housing type | Sleeve housing |
Application | Offshore/EMC |
Type | B32 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M50 |
Fixing screws | M6 (screw head: 5 mm Allen screw) |
Shielded | yes |
Cable outlet | straight |
Pg screw connection | none |
Tightening torque | 3 Nm (Locking screw) |
Dimensional drawing |
|
Width | 94 mm |
Height | 110 mm |
Length | 126 mm |
Installation dimensions | |
Width of the assembly cutout | 71 mm |
Length of the assembly cutout | 86 mm |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
IP69K | |
Enclosure rating (NEMA) | 4 (NEMA 250) |
4X (NEMA 250) | |
6P (NEMA 250) | |
12 (NEMA 250) | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M50 |
Locking type | Screw |
Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
To ensure optimum shielding, any insulating power coating must be removed from the profile gasket area on the control cabinet panel. Tightening torque of locking screw: 3 Nm. | |
Fixing screws | M6 (screw head: 5 mm Allen screw) |
Item number | 1580522 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF58 |
Product key | AF7AAA |
Catalog page | Page 618 (C-4-2015) |
GTIN | 4046356463188 |
Weight per piece (including packing) | 620.833 g |
Weight per piece (excluding packing) | 620 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B 32-TMS-SD-IP65 - Protective cover 1580539
-
G-INS-M50-L68L-PNES-GY - Cable gland 1411129
-
G-INS-M50-L68L-PNES-BK - Cable gland 1411138
-
G-INS-M50-L68N-NNES-S - Cable gland 1411168
-
G-INSEC-M50-L68N-NCRS-S - Cable gland 1411193
-
HC-B 32-TMS-EEE-PR-DI - Profile gasket 1409833
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-M BH - Screwdriver 1212070
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057