HC-ADV-B10-SHFH-2STM25-EEE
-
Housing
1408753
HEAVYCON ADVANCE B10 box mounting base, for M6 screw locking, salt-water-resistant aluminum, with 2 x M25 thread, without surface coating
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with screw locking |
Housing type | Surface mounting housing |
Application | Offshore |
Type | B10 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M25 |
Shielded | yes |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 45 mm |
Height | 68 mm |
Length | 105 mm |
Housing material | Die-cast aluminum, corrosion resistant |
Housing surface material | uncoated |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
IP69K | |
Enclosure rating (NEMA) | 4 (NEMA 250) |
4X (NEMA 250) | |
6P (NEMA 250) | |
12 (NEMA 250) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 2x M25 |
Locking type | Nut |
Assembly note | To ensure optimum shielding, any insulating powder coating must be removed from the housing support area on the control cabinet panel |
Item number | 1408753 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF58 |
Product key | AF7AAA |
GTIN | 4046356583367 |
Weight per piece (including packing) | 425.1 g |
Weight per piece (excluding packing) | 425.1 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B 10-TMS-SD-IP65 - Protective cover 1690781
-
G-INS-M25-M68N-PNES-GY - Cable gland 1411126
-
G-INS-M25-M68N-PNES-BK - Cable gland 1411134
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
HC-M-KV-M25(14-21) - Cable gland 1646007
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
G-INESR-M25-M68N-NEPDS-S - Cable gland 1415193
-
HC-M-KV-T-M25 - Cable gland 1646191
-
REDUC-M-KV-M25/M20 - Reducing adapter 1647624
-
ENLAR-M-KV-M25/M32 - Extension adapter 1647679
-
HC-M-BS-M25 - Screw plug 1645859
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057