Housing - HC-EVO-B24-BWS-PLRBK
1407659

HEAVYCON EVO panel mounting base, plastic, B24, with single locking latch, height: 30.5 mm, with flat gasket


Product Details




General For contact inserts HC-B24, BB46, D64, DD108, M, K, HV10-I-PT, HV 10-E...C

Type B24
Product type Housing with locking latch
Application Standard
Housing type Panel mounting base
Locking type with single locking latch
Pg screw connection none

Dimensional drawing
Width 53 mm
Height 30.5 mm
Length 140.5 mm
Drill hole distance, horizontal 130 mm
Drill hole distance, vertical 32 mm
Hole diameter 4.5 mm
Installation dimensions
Width of the assembly cutout 35 mm
Length of the assembly cutout 113 mm

Color black
Flammability rating according to UL 94 V0 (Housing)
V0 (Interlock)
Sealing material NBR (profile gasket)
NBR (Flat gasket)
Locking latch material PA
Impact strength IK08
Housing material PA

Degree of protection IP66
Degree of protection 12 (UL 50e)
Impact strength IK08
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Locking type Latch

Assembly instructions Not for D series terminal adapters
Not for HC-B 24-ADP-B..... adapter plates

Item number 1407659
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B10
Product Key BF7APL
Catalog Page Page 632 (C-2-2019)
GTIN 4046356777223
Weight per Piece (including packing) 112.4 g
Weight per Piece (excluding packing) 110.1 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE000037S

cUL Recognized

Approval ID: E255026

UL Recognized

Approval ID: E255026

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Lower costs than metal version
Low weight
Lower risk of condensation