Housing - HC-EVO-B10-SHWSC-2SSM32-PLRBK
1407637

Box mounting bases B10, with single locking latch, material: PA, protective cover material: PC, cable outlets: 2, lateral, 2x M32, height: 74 mm, cable gland: none, protective cover: yes, Standard


Product Details


One screw connection opening is closed, however can be opened using a screwdriver



General For contact inserts HC-B10, BB18, DD42, M, K8/24, HV03-I-PT, HC- 3-E...C

Type B10
Product type Housing with locking latch
Application Standard
No. of cable outlets 2
Type of the screw connection 2x M32
Housing type Box mounting bases
Protective cover yes
Locking type with single locking latch
Cable outlet lateral
Pg screw connection none

Dimensional drawing
Width 57 mm
Height 74 mm
Length 93 mm
Hole diameter 5.5 mm

Color black
Flammability rating according to UL 94 V0 (Housing)
V0 (Interlock)
V0 (Protective cover)
Sealing material NBR (profile gasket)
Material, protective cover PC
Locking latch material PA
Impact strength IK08
Housing material PA

Degree of protection IP66 (when plugged in or with locked protective cover)
Degree of protection 12 (UL 50e)
Impact strength IK08
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 2x M32
Locking type Latch

Assembly instructions One of the two openings for the screw connections is sealed but can be broken open using a screwdriver.

Item number 1407637
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B10
Product Key BF7APL
Catalog Page Page 604 (C-2-2019)
GTIN 4046356776998
Weight per Piece (including packing) 177.8 g
Weight per Piece (excluding packing) 177.8 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-10.0.1 27440202
ECLASS-9.0 27440202
ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE000037S

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Lower costs than metal version
Low weight
Lower risk of condensation