UM-BASIC-KIT-B108-L80-7035 - Housing set
1300353

Profile housing (PVC), mounting type: DIN rail mounting, dimensions on the DIN rail: width: 83.8 mm, height: 127.8 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: light gray (7035), for PCBs with width: 108 mm, length: 80 mm, PCB surface: 6570 mm2

Product details









Compatible products