ME MAX 45-KIT-LC 2-2-7035+8MSTBT4 - Housing set
1342908

DIN rail housing, for mounting on a DIN rail, color: light gray (similar RAL 7035), width: 45.2 mm, height: 99 mm, depth: 113.65 mm, incl. 8 PCB connectors, 4-pos., screw connection, for 2.5 mm2, nominal current: 12 A, 320 V, PCB surface: 7500 mm2

Product details