BC 107,6-KIT-U22-7035+4PTDA9
-
Housing set
1311010
DIN rail housing for use in distribution boards in accordance with DIN 43880, for mounting on a DIN rail, with transparent hinged cover, color: black (similar RAL 9005), width: 107.6 mm, height: 89.7 mm, depth: 60.7 mm, incl. 4 PCB terminal blocks, 9-pos., Push-in, for 2.5 mm2, nominal current: 24 A, 400 V, PCB surface: 8300 mm2