MSB 2,5-NS 35-PE - Mini protective conductor terminal block
3244148

Mini protective conductor terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products