CSA
Approval ID: 13631EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| upper level | 300 V | 15 A | 26 - 10 | |
| lower level | 300 V | 30 A | 26 - 10 | |
| C | ||||
| upper level | 300 V | 15 A | 26 - 10 | |
| lower level | 300 V | 30 A | 26 - 10 | |
| D | ||||
| upper level | 600 V | 5 A | 26 - 10 | |
| lower level | 600 V | 5 A | 26 - 10 | |