UK 10,3-HESI A 1500V - Fuse modular terminal block
1069842

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: gG / gPV / 10.3 x 85, nom. voltage: 1500 V DC, nominal current: 32 A, number of positions: 1, connection method: Screw connection, cross section:  2.5 mm2- 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

For 10 x 85 gPV fuse-links in accordance with IEC 60269-6
Fuse holder for fusing PV strings 1500 V DC