UK 10,3-HESILED N 690 2POL
-
Fuse modular terminal block
3048506
Lever-type fuse terminal block
Product details
Number of connections | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Glass |
Rated surge voltage | 6 kV |
Fuse | Midget / 10.3 x 38 |
Nominal cross section | 16 mm² |
Screw thread | M5 |
Tightening torque | 2.5 ... 3 Nm |
Stripping length | 12 mm |
Internal cylindrical gage | B6 |
Conductor cross section rigid | 0.75 mm² ... 25 mm² |
Cross section AWG | 16 ... 4 (converted acc. to IEC) |
Conductor cross section flexible | 0.75 mm² ... 25 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 16 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.75 mm² ... 16 mm² |
Cross-section with insertion bridge, rigid | 10 mm² |
Cross-section with insertion bridge, flexible | 10 mm² |
2 conductors with same cross section, solid | 0.75 mm² ... 4 mm² |
2 conductors with same cross section, flexible | 0.75 mm² ... 4 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 10 mm² |
Nominal current | 32 A (the current and voltage are determined by the fuse) |
Maximum load current | 32 A (the current and voltage are determined by the fuse) |
Nominal voltage | 690 V (the current and voltage are determined by the fuse) |
Width | 36 mm |
Color | black |
Flammability rating according to UL 94 | V0 |
Insulating material group | IIIb |
Insulating material | PA |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3048506 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE12 |
Product key | BE1234 |
GTIN | 4046356056076 |
Weight per piece (including packing) | 118.9 g |
Weight per piece (excluding packing) | 118 g |
Customs tariff number | 85369095 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27250113 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
EB 56-18/L1-L2-L3 - Insertion bridge 3009367
-
EB 56-18 - Insertion bridge 3009299
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
CLIPFIX 35 - End bracket 3022218
-
VS-UK 10,3-HESI N 3POL - Connection pin 3048409
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057