FLKM S115/47X0,75/5,0M/OE
-
Front adapter
2314998
Startup adapter for extending the existing S5-115 field wiring. Establishing all S5-115 connections (1 to 23, 25 to 47, 46-pos.) to open cable end.
Product details
Product type | Front adapter |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC/DC) | ≤ 250 V AC/DC |
Current (Per path) | ≤ 6 A |
Rated insulation voltage | 260 V |
Rated surge voltage | 2.3 kV (Functional insulation) |
Supported controller SIEMENS S5-115 U | |
Suitable I/O card | 6ES5 ... |
Controller level | |
Connection method | SIEMENS S5-115 U pin strip |
Field level | |
Connection method | Single wires |
Number of connections | 47 |
Number of positions | 1 |
Number of positions | 46 |
Shielded | no |
Conductor type | Round cable set |
AWG signal line | 21 |
Conductor cross section | 46x 0.75 mm² |
Outer sheath, material | Semi-rigid PVC |
Conductor material | Bare Cu litz wires |
Halogen-free | no |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 80 °C |
Standards/regulations | DIN EN 50178 |
IEC 60664 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2314998 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C421 |
Product key | DK233S |
Catalog page | Page 543 (C-5-2019) |
GTIN | 4046356292931 |
Weight per piece (including packing) | 2,763 g |
Weight per piece (excluding packing) | 2,688 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
UNSPSC
UNSPSC 21.0 | 32151601 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057