TÜV SÜD Type tested
Approval ID: 704071905102-03Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 350 A | 95 - 120 |
UL Recognized
Approval ID: E511681-20200609Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 350 A | 3/0 - 4/0 |