SACC-E-M12FST-4CON-M16/0,5X - Device connector front mounting
1239444

Device connector front mounting, Power, 4-position, Socket, straight, M12-Standard, coding: T, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 1.31 mm2, UL/cUL stranded hook-up wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

For compact devices: transmit high power in a confined space
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut