Filler plugs - EH 17,5 F-FP/ABS BK9005
2201846

DIN rail housing, Filler plug for unoccupied terminal points (flat design), with vents, width: 16.3 mm, height: 33.39 mm, depth: 13.67 mm, color: black (9005)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Filler plug
Type Filler plug for unoccupied terminal points (flat design)
with vents
Housing type DIN rail housing
Ventilation openings present yes
Housing series EH

Dimensional drawing
Width 16.3 mm
Height 33.39 mm
Depth 13.67 mm

Color black (9005)
Flammability rating according to UL 94 HB
Surface characteristics untreated
Housing material ABS

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 80 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 80 °C
Relative humidity (storage/transport) 95 %

Mounting type Latching with upper housing part

Item number 2201846
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key A13
Product Key ACHCHZ
GTIN 4046356914604
Weight per Piece (including packing) 2.07 g
Weight per Piece (excluding packing) 2.07 g
Customs tariff number 39269097
Country of origin IN


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

DIN rail or wall mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design