UHK 4-FS/FS(12-2,8-0,8) - Feed-through terminal block
2017224

Feed-through terminal block, nom. voltage: 800 V, nominal current: 40 A, number of connections: 12, connection method: Spade connection, 1 level, cross section: 0.5 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

Designation read from the front
User-friendly operation, i.e., unobstructed view of plugs, good access to plugs, and fast connection check
Attractive appearance due to the elegant conductor conduit in the lateral cable ducts
Terminal blocks and bridge connections eliminated