Cover segment - DS-PTIO 1,5/S
1045987

End cover segments, large segment: 32.25 x 13.83 x 0.9, small segment: 22.65 x 11.65 x 0.9, color: gray


Product Details




Product type End cover

Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Color gray
Material PA
Flammability rating according to UL 94 V0

Width 0.8 mm
End cover width 0.8 mm
Height 44.6 mm
Length 121.65 mm
Min. material thickness 1 mm

General A cover segment should be used if terminal blocks with a higher number of terminal points cannot be covered by the contour of another terminal block.

Item number 1045987
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key B02
Product Key BE2Z1X
Catalog Page Page 42 (C-1-2019)
GTIN 4055626640211
Weight per Piece (including packing) 1.953 g
Weight per Piece (excluding packing) 1.8 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values