Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Highlights
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Current Events & News
Events & trade fairs
News
Support & Resources
Support & Resources
E-Business
Services for marking solutions
Contact
Find product experts
Catalogs
My Phoenix Contact
My Product List
My Comparison
Home
Products
End cover - D-PTRV 8 WH A-P
End cover - D-PTRV 8 WH A-P
3270217
End cover, length: 100 mm, width: 2.2 mm, height: 80.8 mm, color: white
Where Can I Buy This Item?
Product Details
Technical Data
Product properties
Product type
End cover
Ambient conditions
Ambient temperature (operation)
-60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Material specifications
Color
white
Material
PA
Flammability rating according to UL 94
V0
Dimensions
Width
2.2 mm
End cover width
2.2 mm
Height
80.8 mm
Length
100 mm
Commercial Data
Item number
3270217
Packing unit
1 pc
Minimum order quantity
10 pc
Sales Key
B02
Product Key
BE6Z1X
Catalog Page
Page 53 (C-1-2019)
GTIN
4055626364407
Weight per Piece (including packing)
8.6 g
Weight per Piece (excluding packing)
8.35 g
Customs tariff number
85389099
Country of origin
PL
Classifications
ECLASS
ECLASS-9.0
27141133
ECLASS-10.0.1
27141133
ECLASS-11.0
27141133
ETIM
ETIM 8.0
EC000886
UNSPSC
UNSPSC 21.0
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Your advantages
Space-saving partition and end cover with isolating function
Marked A ... P, can be read vertically
Same shape as the PTRV... marshalling panel