Sensor/actuator box - PSR-SACB-4/4-L-10,0PUR-SD
2981884

The sensor box PSR-SACB for safety limit switches safely interconnects up to 4 connected limit switches, each with 1 N/C contact and 1 N/O contact, to a safety relay combination, e.g. PSR-SDC4, cable length: 10 m


Product Details




Product type Distributor boxes with M8 to M12 slots
Number of positions 4
Number of slots 4
Coding A - standard
Insulation characteristics
Overvoltage category III

Dimensional drawing
Width 54 mm
Height 82 mm
Depth 19 mm

Degree of protection IP65/IP67
Ambient temperature (operation) -20 °C ... 70 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Status display Yellow LED
Status display present yes

Max. permissible current 100 mA (per signal output)
Max. permissible total current 100 mA (alarm outputs)
Nominal operating mode 100% operating factor
Rated insulation voltage 50 V DC
Rated surge voltage/insulation 0.8 kV

Color yellow
Flammability rating according to UL 94 V0
Insulating material PA 6.6
Material of threaded sleeve PA
Housing material PA

Cable length 10 m
Cable structure
Cable type Master cable suitable for flexible cable conduit
Master cable data/connection data
Sensor/actuator connection system M12 socket
Connection method Fixed connection
Conductor cross section signal conductor 6x 0.34 mm²
Metric conductor cross section (Signal) 0.3 mm² ... 0.5 mm²
Cross section AWG (Signal) 22 ... 24
AWG signal line 22
Conductor cross section voltage supply 2x 0.75 mm²
Metric conductor cross section (Power) 0.75 mm² ... 1 mm²
Cross section AWG (Power) 24 ... 17
AWG power supply 18
Ambient conditions
Ambient temperature (operation) -30 °C ... 70 °C (for fixed installation)
-5 °C ... 70 °C (for flexible installation)

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2981884
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C18
Product Key DNA222
Catalog Page Page 233 (C-6-2019)
GTIN 4046356167987
Weight per Piece (including packing) 971.6 g
Weight per Piece (excluding packing) 908 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-10.0.1 27440108
ECLASS-9.0 27440108
ECLASS-11.0 27440108

ETIM

ETIM 8.0 EC002585

UNSPSC

UNSPSC 21.0 31251500

cUL Recognized

UL Recognized

EAC

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Safety in the field, thanks to robust housing and high degree of protection
Flexible, distributed bundling of signals in one master cable
Convenient: increased machine availability thanks to quick and easy diagnostics