DIN rail mounting frame - HC-CIF-B10-HFFD-WH-AL
1404221

HEAVYCON DIN rail mounting frame, upper part for double locking latch, for HC-CIF...BFWD.. lower parts with double locking latch or for HC-CIF...BFFD.. lower parts, for type B10 contact inserts, with M4 screws with 3 mm Allen screw head, for NS35/7,5 DIN rails


Product Details




Type For B10
Product type DIN rail mounting frame
Fixing screws M4 with Allen screw, wrench size: 3 mm
Locking type for double locking latch / with screw locking mechanism

Dimensional drawing
Width 56 mm
Height 49 mm
Length 103.2 mm

Material Cast aluminum, uncoated
Material of locking screw Steel, galvanized

Ambient conditions
Ambient temperature (operation) -40 °C ... 125 °C

Assembly instructions For screw locking: M4, 3 mm Allen screw, 2 Nm tightening torque
Fixing screws M4 with Allen screw, wrench size: 3 mm

Item number 1404221
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B10
Product Key BF7AHB
Catalog Page Page 685 (C-2-2019)
GTIN 4046356681933
Weight per Piece (including packing) 88 g
Weight per Piece (excluding packing) 87.5 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27440210
ECLASS-10.0.1 27440210
ECLASS-11.0 27440210

ETIM

ETIM 8.0 EC002310

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.AI30.B.01102

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Stable metal version
Open base, pre-assembled cable harnesses can be used
Safe capacitive PE even when connected slightly askew