The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Notes on operation
FE not connected to metal parts that can be touched, no protective function
Order information:
Lock nut is included in the scope of delivery
Mounting type
Rear mounting (M16 x 1.5, with flat nut)
Product type
Circular connectors (device side)
Sensor type
Power
Number of positions
5
Shielded
no
Coding
L
Thread type
M12
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Material Housing
GD-Zn
Material Housing surface
Ni
Material Insulating body
PA
Material Contact
CuZn
Material Contact surface
Au
Material Seal
FKM
Flammability rating according to UL 94
V0
Rated voltage in acc. with IEC 61076-2-101
630 V
Rated surge voltage
1.5 kV
Nominal voltage UN
63 V DC
Nominal current IN
16 A
Conductor connection
Connection method
Wave soldering
Contact connection type
Socket
Mechanical data
Insertion/withdrawal cycles
> 100
Connection 1
Head design
Socket
Head cable outlet
straight
Head thread type
M12
Coding
L
Signal type/category
Power
Ambient conditions
Degree of protection
IP65 (When plugged in)
IP67 (When plugged in)
IP65/IP67
Ambient temperature (operation) (male connector/female connector)