D-SUB bus connector - SUBCON 9/M-SH
2761509

D-SUB connector, 9-pos., male connector, one 35° cable entry, universal type for all systems, pin assignment: 1, 2, 3, 4, 5, 6, 7, 8, 9 to screw connection terminal block


Product Details


The 9-pos. version of the SUBCON-... connector range is not just suitable for INTERBUS, but is positively ideal. A whole host of further applications are opened up by having all the connections assigned to their own 1 mm2 screw terminal block. The range covers SUBCON plugs for point-to-point connections with a cable infeed in 9, 15 and 25-pos. male or female versions. The optional fastening screw SUBCON-SHORT-SCREW is available as an accessory for narrow installation conditions. The screw is completely integrated into the housing by not having a knurl.



Utilization restriction
CCCex note Use in potentially explosive areas is not permitted in China.

Product type Data plug
MTTF 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%)
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%)
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%)
Pin assignment All connections are 1:1 on the screw terminal block

Nominal voltage UN 50 V DC
Nominal current IN 100 mA
Transmission medium Copper

D-SUB connection
Connection method D-SUB socket
D-SUB connection
Connection method Screw connection
Stripping length 5 mm
Conductor cross section solid min. 0.14 mm²
Conductor cross section solid max. 1.5 mm²
Conductor cross section flexible min. 0.14 mm²
Conductor cross section flexible max. 1 mm²
Conductor cross section AWG min. 26
Conductor cross section AWG max. 16

Signal Modbus
RS-232
RS-422
RS-485

Dimensional drawing
Width 16 mm
Height 55 mm
Length 56.5 mm
External dimensions
External diameter min. 4 mm
External diameter max. 10 mm

Housing material ABS, metal-plated

Insertion/withdrawal cycles > 200

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -20 °C ... 75 °C
Ambient temperature (storage/transport) -25 °C ... 80 °C
Altitude ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation)
Permissible humidity (operation) 10 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)

EAC
Identification EAC
EAC
Identification  II 3 G Ex nA IIC T4 Gc X
Note Please follow the special installation instructions in the documentation!
EAC
Identification ISA-S71.04-1985 G3 Harsh Group A

Free from substances that could impair the application of coating according to P-VW 3.10.7 57 65 0 VW-AUDI-Seat central standard

Item number 2761509
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C19
Product Key DNC511
Catalog Page Page 451 (C-6-2019)
GTIN 4017918064747
Weight per Piece (including packing) 50.9 g
Weight per Piece (excluding packing) 45.05 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440302
ECLASS-10.0.1 27440302
ECLASS-11.0 27440302

ETIM

ETIM 8.0 EC001132

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

UL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

CSA

Approval ID: 2437602

ATEX

Approval ID: PxCIF15ATEX2761499X

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy assembly thanks to knurled screws
Can be used universally
Flexibility in terms of cable entry selection
Assembly under field conditions
High level of EMC
Change to the D-SUB orientation through a reversible connection block