RJ45 connector - CUC-V14-C1ZNI-S/R4IP8
1407889

Push-pull connector (version 14), die-cast zinc, with RJ45 connector insert, 8-pos., with IDC fast connection technology, for 1 and 7-wire cores, 23 ... 22 AWG, for cable diameter of 5.5 mm ... 10 mm


Product Details




General This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 3.01, Order No. 2252

Type Version 14
Product type Data plug
Number of positions 8
Connection profile RJ45
No. of cable outlets 1
Locking type Push Pull
Cable outlet straight

Rated current 1.75 A
Dielectric strength 800 V (In accordance with DIN/EN 60603-7)

Dimensional drawing
Width 22 mm
Height 34 mm
Length 80 mm

Housing surface material Nickel-plated
Housing material Zinc die-cast

Insertion/withdrawal cycles ≥ 750

Cable structure
External cable diameter 5.5 mm ... 10 mm
5.5 mm ... 10 mm

Ambient conditions
Degree of protection IP65/IP67
Ambient temperature (operation) -40 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -10 °C ... 40 °C

Standards/specifications IEC PAS 61076-3-117

Item number 1407889
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A08
Product Key ABNEAA
Catalog Page Page 344 (C-4-2015)
GTIN 4046356781527
Weight per Piece (including packing) 110.2 g
Weight per Piece (excluding packing) 108 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440101

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Push-pull ADVANCE connector
Locking system to prevent inadvertent removal
Protected data transmission, thanks to 360° shielding concept
High resistance to ESD and EMC for reliable transmission