Bus system cable - SAC-5P- 2,0-924/M12FS
1405986

Bus system cable, CANopen®, DeviceNet™, 5-position, PVC, gray, shielded, free cable end, on Socket straight M12, coding: A, cable length: 2 m, Connector unshielded


Product Details




Product type Data cable preassembled
Number of positions 5
Application Standard, U.S. cables
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Bus system CANopen®/DeviceNet™
Signal type/category CANopen®
DeviceNet™

Status display No
Status display present No

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Transmission medium Copper

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Header 1
Head design free cable end
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Cable length 2 m
Cable weight 64.51 kg/km
UL AWM Style 2464 (80°C/300 V)
Number of positions 4
Shielded yes
Cable type CANopen®/DeviceNet™, PVC, gray [924]
Cable structure 2xAWG22 (Signal) + 2xAWG22 (Power)
Signal runtime 4.46 ns/m
Conductor structure signal line 19x 0.15 mm
AWG signal line 22
Conductor cross section 2x 0.34 mm² (Signal line)
2x 0.34 mm² (Power supply)
Wire diameter incl. insulation 1.27 mm ±0.05 mm (Signal line)
2.24 mm ±0.13 mm (Power supply)
External cable diameter 6.9 mm ±0.13 mm
Outer sheath, material PVC
External sheath, color gray
Conductor material Bare Cu litz wires
Material wire insulation Foamed PE (Signal line)
PVC (Power supply)
Single wire, color Red-black, blue-white
Twisted pairs 2 cores to the pair
Type of pair shielding Plastic-coated aluminum foil, aluminum side inside
Overall twist 2 pairs around a drain wire in the center to the core
Insulation resistance ≥ 59.38 Ω*m (Signal line)
≥ 57.41 GΩ*km (Power supply)
Wave impedance 120 Ω ±12 Ω
Working capacitance nom. 78.74 pF (per meter)
Minimum bending radius, flexible installation 15 x D
Shield attenuation 0.95 dB (f = 125 kHz)
1.64 dB (f = 500 kHz)
2.3 dB (f = 1 MHz)
Flame resistance FT4
Resistance to oil yes
Other resistance UV resistant
Special properties UL standards PLTC and ITC
Ambient temperature (operation) -30 °C ... 75 °C (cable, fixed installation)
Cable structure
Cable type CANopen®/DeviceNet™, PVC, gray
Short symbol 924
Signal type/category CANopen®
DeviceNet™
Outer sheath, material PVC
External sheath, color gray

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Item number 1405986
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B22
Product Key BF1IHE
GTIN 4046356800426
Weight per Piece (including packing) 138 g
Weight per Piece (excluding packing) 138 g
Customs tariff number 85444290
Country of origin US


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values