Network cable - NBC- 2,0-94B/M12FR US
1406115

Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, free cable end, on Socket angled M12 / IP67, coding: A, cable length: 2 m


Product Details




Product type Data cable preassembled
Number of positions 8
Application Standard, U.S. cables
Shielded yes
Coding A - standard

Bus system Ethernet
Signal type/category Ethernet CAT5 (on the basis of IEC 11801), 1 Gbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 2 A
Transmission medium Copper

Color Handle area black
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Header 1
Type free cable end
Head 2
Type Socket angled M12 / IP67
Coding type A (Standard)

Cable length 2 m
Cable weight 47 kg/km
UL AWM Style 20963 (80°C/30 V)
Number of positions 8
Shielded yes
Cable type Ethernet flexible CAT5, 4-pair [94B]
Cable structure 4x2xAWG26/7; SF/UTP
Signal runtime 5.3 ns/m
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 4x 2x 0.14 mm²
Wire diameter incl. insulation 0.96 mm
External cable diameter 6.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Material wire insulation Foamed PE
Single wire, color white/blue-blue, white/orange-orange, white/green-green, white/brown-brown
Thickness, outer sheath 1.05 mm
Twisted pairs 2 cores to the pair
Overall twist 4 pairs for core
Optical shield covering 70 %
Insulation resistance ≥ 5 GΩ*km
Coupling resistance ≤ 100.00 mΩ/m (at 10 MHz)
Loop resistance ≤ 290.00 Ω/km
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Cable capacity 48 nF/km (at 1 kHz)
Nominal voltage, cable ≤ 100 V
Test voltage Core/Core 700 V (50 Hz, 1 min.)
Test voltage Core/Shield 700 V (50 Hz, 1 min.)
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Tensile strength ≤ 100 N
Near end crosstalk attenuation (NEXT) 71.3 dB (with 1 MHz)
62.3 dB (at 4 МHz)
56.3 dB (at 10 MHz)
53.2 dB (at 16 MHz)
51.8 dB (at 20 МHz)
48.9 dB (at 31.25 МHz)
44.4 dB (at 62.5 МHz)
41.3 dB (at 100 MHz)
Power-summated near end crosstalk attenuation (PSNEXT) 62.3 dB (with 1 MHz)
53.3 dB (at 4 МHz)
47.3 dB (at 10 MHz)
44.2 dB (at 16 MHz)
42.8 dB (at 20 МHz)
39.9 dB (at 31.25 МHz)
35.4 dB (at 62.5 МHz)
32.3 dB (at 100 MHz)
Return loss (RL) 23 dB (at 4 МHz)
24.1 dB (at 8 МHz)
25 dB (at 10 MHz)
25 dB (at 16 MHz)
25 dB (at 20 МHz)
23.6 dB (at 31.25 МHz)
21.5 dB (at 62.5 МHz)
20.1 dB (at 100 MHz)
Shield attenuation 3.2 dB (with 1 MHz)
6 dB (at 4 МHz)
9.5 dB (at 10 MHz)
12.1 dB (at 16 MHz)
13.6 dB (at 20 МHz)
17.1 dB (at 31.25 МHz)
24.8 dB (at 62.5 МHz)
32 dB (at 100 MHz)
Halogen-free according to IEC 60754-1
Flame resistance according to IEC 60332-1-2
Resistance to oil according to EN 60811-2-1
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-20 °C ... 80 °C (Cable, flexible installation)
Ambient temperature (installation) -20 °C ... 80 °C
Cable structure
Signal type/category Ethernet CAT5 (on the basis of IEC 11801), 1 Gbps
Outer sheath, material PUR
External sheath, color water blue RAL 5021

Degree of protection IP65
IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (M12 connector)

M12
Standards/specifications IEC 61076-2-101

Item number 1406115
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B22
Product Key BF1IHB
GTIN 4046356799348
Weight per Piece (including packing) 113.7 g
Weight per Piece (excluding packing) 113.7 g
Customs tariff number 85444210
Country of origin US


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU D-DE.HB35.B.00387

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”