FOC-17P24-17P24-GL03/170
-
Connecting cable
1087122
M17 MPO series with preassembled FO plug assembly: 24-pos. plug-plug, multimode fiberglass G62.5/125 µm OM1, with screw connection, length of FO cable: 170 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts, and cable protection pipes for indoor/outdoor use
Product details
Compatible products
Your advantages
The connector is small and compact, and it has a maximum outer diameter of 21 mm, which enables high-density installation
Prefabricated FO connection assembly, no fusion splicing required on site, plug and play
IP67 degree of protection, stainless steel housing, ambient temperature -40 °C ... +85 °C, suitable for industrial applications and harsh environments
Armored fiber FO cable for indoor and outdoor applications, low smoke and free of halogen, standard length can be ordered from 10 m ... 200 m, customized length on request
The connector has integrated protective cover, so that it can be used on site conveniently