Crimping pliers with digital display - CRIMPFOX-TC MP-1
1212620

Crimping pliers, for turned contacts, universal cross section setting, up to a maximum of 2.5 mm2, digital display with 0.01 mm increments, pressure lock can be unlocked, including positioning tool


Product Details




Note on application The packing slip includes a detailed list of crimp contacts for turned crimp contacts of the series SF..., ST...,
Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area
Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Crimping tool
Compression Four-mandrel crimping
Crimping position 1
Min. cross section 0.08 mm²
Max. cross section 2.5 mm²
AWG min 28
AWG max 14

Conductor connection
Cross section range, metric 0.08 mm² ... 2.5 mm²
Cross section range AWG 28 ... 14

Length 175 mm

Color black/green

Item number 1212620
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B14
Product Key BH3135
Catalog Page Page 432 (C-3-2019)
GTIN 4046356640978
Weight per Piece (including packing) 802.3 g
Weight per Piece (excluding packing) 802.3 g
Customs tariff number 82032000
Country of origin DE


ECLASS

ECLASS-9.0 21043811
ECLASS-11.0 21043811
ECLASS-10.0.1 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU x-DE.xx08.B.02974

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

Crimping pliers for processing turned contacts of up to 2.5 mm²
The integrated positioning tool ensures that the contacts are perfectly aligned
Universal adjustment for precise processing of corresponding cross sections