SM-36KS6,00-10,00 - Crimp contact
1241980

Crimp contact, Socket, turned, contact diameter: 3.6 mm, connection cross section: 6 mm2 ... 10 mm2, contact material: CuZn , Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring