D3HC-MP 0.08-0.20-M-SN-L
-
Crimp contact
1340367
Crimp contact, nominal current: 4 A, contact surface: Tin
Product details
Product type | Crimp contact |
Product family | D3HC-MP-M |
Stripping length | 4.5 mm |
Conductor cross section AWG | 28 ... 24 |
Contact surface | Tin Sn |
Contact surface material | Tin |
Metal surface terminal point (top layer) | Tin (1 - 3 µm Sn) |
Metal surface contact area (top layer) | Tin (1 - 3 µm Sn) |
Surface characteristics | hot-dip tin-plated |
Contact material | Cu alloy |
Nominal current IN | 4 A |
Item number | 1340367 |
Packing unit | 200 pc |
Minimum order quantity | 200 pc |
Note | Made to order (non-returnable) |
Sales key | AA02 |
Product key | AABCUA |
GTIN | 4063151643195 |
Weight per piece (including packing) | 0.43 g |
Weight per piece (excluding packing) | 0.426 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-11.0 | 27460291 |
ECLASS-13.0 | 27460291 |
ECLASS-12.0 | 27460291 |
ETIM
ETIM 9.0 | EC002943 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
D32H 2,2/ 2-PT-5,08-X - Feed-through plug 1376506
-
D32H 2,2/ 2-PT-5,08-Y - Feed-through plug 1378293
-
DD32H 2,2/ 6-PT-5,08-XX - Feed-through plug 1376500
-
DD32H 2,2/ 6-PT-5,08-YY - Feed-through plug 1378311
-
DD32H 2,2/ 6-PT-5,08-XY - Feed-through plug 1378212
-
D32H 2,2/ 2-FH-5,08-X - PCB connector 1376634
-
D32H 2,2/ 2-FH-5,08-Y - PCB connector 1378296
-
DD32H 2,2/ 6-FH-5,08-XX - PCB connector 1376635
-
DD32H 2,2/ 6-FH-5,08-YY - PCB connector 1378313
-
DD32H 2,2/ 6-FH-5,08-XY - PCB connector 1378208
-
D31H 2,2/ 3-PT-3,81-X - Feed-through plug 1340376
-
D31H 2,2/ 3-PT-3,81-Y - Feed-through plug 1341133
-
D31H 2,2/ 3-FH-3,81-X - PCB connector 1340385
-
D31H 2,2/ 3-FH-3,81-Y - PCB connector 1341138
-
DD31H 2,2/ 6-PT-3,81-X - Feed-through plug 1340629
-
DD31H 2,2/ 6-FH-3,81-X - PCB connector 1340708
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057