CK6,0P-ED-25,00M AG
-
Crimp contact
1682093
Crimp contact, contact diameter: 6 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 25 mm2 ... 25 mm2, AWG 4 ... 4, protected against accidental contact