FBP-3/16 TR - Cover profile
3069995

Cover profile, can optionally be sealed, length: 163 mm, width: 74.1 mm, height: 32 mm, color: transparent


Product Details




Product type Cover profile
Insulation characteristics
Overvoltage category III

Width 74.1 mm
Height 32 mm
Length 163 mm

Color transparent
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PVC

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 3069995
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B04
Product Key BE6113
GTIN 4055626398839
Weight per Piece (including packing) 96.7 g
Weight per Piece (excluding packing) 96.7 g
Customs tariff number 39162000
Country of origin PL


ECLASS

ECLASS-9.0 27141190
ECLASS-10.0.1 27141190
ECLASS-11.0 27141190
ECLASS-12.0 27141190

ETIM

ETIM 8.0 EC002848

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values