The AXC 3051 modular controller for the Axioline I/O system is fast, robust, and easy, i.e., it is consistently designed for maximum performance, easy handling, and use in harsh industrial environments.
AXC 3051
-
Controller
2400123
Axiocontrol for the direct control of Axioline F I/Os. With 3 Ethernet interfaces for the additional connection of distributed I/Os via PROFINET or TCP/IP. Programming according to IEC 61131-3. Includes connector plug and marking field.
Free download available.
Downloads
Product details
Compatible products
Your advantages
PROFINET controller
Up to 63 AXIO I/O modules can be mounted side by side
Integrated UPS for storing essential control data on an SD card
Access to real-time-capable Linux® operating system, thanks to open control architecture
Versatile with regard to use and options for extension, thanks to additional C/C++ programs and operating system components
Secure access to the controller operating system by means of SSH connection
3x Ethernet interfaces
Increased resistance to EMI
Extended temperature range of -25 °C ... 60 °C