Contact insert
With QUICKON connection technology, the wires are connected with just a turn of the screwdriver. The wires do not have to be stripped first. This reduces connection time by at least 60%.
HC-B 24-ESTQ-2,5
-
Contact insert
1605640
Contact insert, number of positions: 24+PE, size: B24, number of connections per position: 1, Pin, QUICKON connection, 500 V, 16 A, 0.34 mm2 ... 2.5 mm2
Product details
CSA
Approval ID: 013631_6233_01cUL Recognized
Approval ID: E118976UL Recognized
Approval ID: E118976Compatible products
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373