HC-DCC4-I-CT-M - Contact insert
1887969

Contact insert, number of positions: 4+PE, size: DCC06, Pin, Crimp connection, 690 V, 100 A, 6 mm2 ... 25 mm2, application: Power supply in data centers, tool-free Click-in mounting

Product details








Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373