Pin assignment rotated 180°
SACC-CI-M12MSR-5CON-L90 THR T
-
Contact carrier
1706603
Contact carrier, 5-position, Pin, angled, M12, coding: A, THR solder connection, THR solder connection
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Order information: | Not compatible with SPEEDCON housings. |
Product type | Contact insert |
Application | Signal |
Number of positions | 5 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 10 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Connection method | THR solder connection |
Flammability rating according to UL 94 | V0 |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Connection 1 | |
Head design | Pin |
Head cable outlet | angled |
Head thread type | M12 |
Coding | A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 |
IP67, in plugged and locked state | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (without mechanical actuation) |
UL Type Rating | Type 4 (indoor use only) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Mounting type | THR solder connection The pin assignment is rotated 180° to comply with the standard. |
Assembly note | The pin assignment is rotated 180° to comply with the standard. |
Type of packaging | Tray |
Item number | 1706603 |
Packing unit | 120 pc |
Minimum order quantity | 120 pc |
Sales key | C1 |
Product key | ABQAHM |
GTIN | 4067923263987 |
Weight per piece (including packing) | 5.956 g |
Weight per piece (excluding packing) | 5.956 g |
ETIM
ETIM 9.0 | EC003568 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 FS-M - Sealing cap 1430488
-
SACC-M12-SCO PLUG - Housing screw connection 1551493
-
SACC-DSIV-M12-PLUG - Housing screw connection 1416145
-
SACC-M12-SCO PLUG L90 - Housing screw connection 1436709
-
SACC-BP-M-M12/M15-6-THR - Housing screw connection 1413997
-
SACC-BP-M-M12/M15-7-THR - Housing screw connection 1413996
-
SACC-BP-M-M12/M15-6-THR SCO - Housing screw connection 1413999
-
SACC-BP-M-M12/M15-7-THR SCO - Housing screw connection 1413998
-
SACC-M12 PLUG PRESS - Housing screw connection 1437892
-
SACC-DSIV-M12-PLUG-9 THR - Housing screw connection 1417984
-
SACC-BP-M-M12-THR PP - Housing screw connection 1027661
-
SACC-FP-M-M12-THR PP - Housing screw connection 1027679
Your advantages
Suitable for pick-and-place: Automated assembly on the PCB helps to increase efficiency in production
Optimized design: Shifted center of gravity, thereby “effortless” standing on the PCB without locking clips
Flexible: Easy positioning and alignment on the PCB even in confined spaces
Modular: Compatible with the available THR housings
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057