SACC-DSI-MS-8P-M12/0,08 SCOFERX - Device connector rear mounting
1238583

Device connector rear mounting, 8-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M12 x 1, Individual wires, cable length: 0.08 m, 0.25 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products