SACB-C-H180-4/ 8 SCO P PUR/
-
Connector hood
1401393
Connector hood, application: Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 4, slot assignment: Double, status display: no; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no
Product details
Product type | Connector hood |
Application | Sensor/actuator box |
Number of slots | 4 |
Nominal voltage UN | 120 V |
Rated current, total | 10 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Connection method | Pluggable screw connection |
Tightening torque, cover screw | 1 Nm |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
1 / 2 (B) = GYPK | |
2 / 4 (A) = GN | |
2 / 2 (B) = RDBU | |
3 / 4 (A) = YE | |
3 / 2 (B) = WHGN | |
4 / 4 (A) = GY | |
4 / 2 (B) = BNGN | |
1-4 / 1 (+ 120 V) = BN | |
1-4 / 3 (0 V) = BU | |
1-4 / 5 (PE) = GNYE |
Status display present | no |
Width | 54 mm |
Height | 25 mm |
Length | 34 mm |
Material Housing | PBT |
Seal material | NBR |
Material of contact, master cable side | CU alloy |
Material of the contact carrier on the master cable side | PA |
Material of contact surface, master cable side | Sn |
Cable length | Free input (0.5 ... 50 m) |
PUR/PVC black [PUR] | |
Dimensional drawing |
|
Cable weight | 122 kg/km |
UL AWM Style | 20549 |
Number of positions | 11 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor structure, voltage supply | 56x 0.15 mm |
AWG power supply | 17 |
Conductor cross section | 8x 0.5 mm² (Signal line) |
3x 1 mm² (power line) | |
Wire diameter incl. insulation | 1.5 mm ±0.1 mm (Signal line) |
2.1 mm ±0.1 mm (power line) | |
External cable diameter | 8.70 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, gray/pink, red/blue, white/green, brown/green |
Inner sheath thickness | ≥ 0.15 mm |
Thickness, outer sheath | ≥ 0.38 mm |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | 300 V |
Test voltage | 2000 V |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 66 mm |
Smallest bending radius, movable installation | 87 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 87 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) | |
80 °C (in acc. with UL) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 80 °C |
Item number | 1401393 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF41 |
Product key | AF3CBG |
Catalog page | Page 269 (C-2-2017) |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440108 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACB- 8X0,5/ 3X1,0-50,0 PUR - Master cable ring 1503357
-
SACB-8X0,5/3X1,0-50,0 HPUR - Master cable ring 1401690
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
SZK PZ2 VDE - Screwdriver 1206463
-
TSD 25 SAC - Torque screwdriver 1212315
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M 3NM - Torque screwdriver 1212225
-
SAC BIT HOOD-W 24 - Tool 1212486
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SF-BIT-PZ 2-50 - Screw insert 1212592
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057