UC-WMC 3,1 (15X4) VT
-
Conductor marker
0825370
Conductor marker, Sheet, violet, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, cable diameter range: 1.9 ... 3.1 mm, mounting type: clip on, Number of individual labels: 20
Product details
Compatible products
Your advantages
The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
The markers support multi-line labeling
One-handed mounting
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
Two labeling areas that are clearly legible at all times
Can be clipped on even after wiring has been completed