PRC 5-SPLK-2,5
-
Conductor connector
1274812
Conductor connector, Range of articles: PRC 35, design: Straight, color: black, number of positions: 5, min. conductor cross-section: 0.75 mm2, max. conductor cross-section: 4 mm2, rated voltage: 1000, rated current: 32 A, Connection method: Screw connection, min. cable diameter: 9.5 mm, max. cable diameter: 12.5 mm
Product details
Compatible products
Your advantages
Easily extend and repair lines and cables
Suitable for use outdoors, thanks to UV- and saltwater-resistant plastics
Patented closure technology prevents the housing from being opened accidentally
Locking mechanism can be unlocked manually or using a tool