Upper part of housing - EH 45 F-C DS/ABS-PC GY7035
1074966

DIN rail housing, Upper housing part, flat design, connection opening on both sides, width: 45.1 mm, height: 74.65 mm, depth: 36.95 mm, color: light gray (7035)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Upper housing part
Type Upper housing part, flat design, connection opening on both sides
Housing type DIN rail housing
Ventilation openings present no
Housing series EH

Dimensional drawing
Width 45.1 mm
Height 74.65 mm
Depth 36.95 mm
Depth from base support surface 19.95 mm

Color light gray (7035)
Flammability rating according to UL 94 V0
Surface characteristics untreated
Housing material ABS-PC

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 80 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 80 °C
Relative humidity (storage/transport) 95 %

Type of PCB mount Latching

Mounting type Snap in
Mounting position Vertical (horizontal DIN rail)

Item number 1074966
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ACHCHC
GTIN 4055626777801
Weight per Piece (including packing) 21.08 g
Weight per Piece (excluding packing) 21 g
Customs tariff number 84879090
Country of origin IN


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

DIN rail or wall mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design