Electronic housing - HCS-T MAXI 1W C C C 7035
2203142

Handheld housing, T-Maxi, light gray, consisting of two half shells with screws, front 1.1 mm recessed, with window and keypad slot


Product Details




Product type Complete housing
Type stepped
Housing type Handheld housing
Ventilation openings present no
Housing series HCS
Battery compartment no
Display
Diagonal 4.6 in. / 11.5 cm (Window for display)

Dimensional drawing
Width 116 mm
Height 253 mm
Depth 46 mm
Dimensions 78.1 mm x 144 mm x 1.1 mm (Recessed area on front)
94 mm x 87 mm x 3.4 mm (Holder for cover lens)
84 mm x 79 mm (Window for display)
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color light grey (7035)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 400 ≤ CTI < 600
Insulating material II
Surface characteristics untreated
Housing material ABS

Hammer test
Specification IEC 60068-2-75:2014-09
Impact energy 0.7 J
Number of drop cycles 5

Glow-wire test
Specification IEC 60695-2-11:2014-02
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 80 °C
Test duration 1 h
Force 20
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP54
Ambient temperature (operation) -40 °C ... 80 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 80 °C
Relative humidity (storage/transport) 95 %

Number of PCB holders 3
Thickness of the PCB 1.4 mm ... 1.8 mm

Item number 2203142
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A13
Product Key ACFABA
GTIN 4055626376943
Weight per Piece (including packing) 366.7 g
Weight per Piece (excluding packing) 366.7 g
Customs tariff number 84879090
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500


Your advantages

Suitable for handheld devices
Easy integration of LCD displays and membrane keypads
Ergonomic straight or staggered housing design
Fast mounting, thanks to the modular design