Electronic housing - DCS 15 M C O C C 7035
2203189

Display housing, 15", light gray, central window, front level, consisting of two half shells with screws


Product Details




Product type Complete housing
Housing type Display carrier
Ventilation openings present no
Housing series DCS
Battery compartment no
Display
Diagonal 15 in. / 38.3 cm (Window for display)

Dimensional drawing
Width 363 mm
Height 286 mm
Depth 62 mm
Dimensions 306 mm x 230 mm (Window for display, center position)
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color light gray (7035)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 400 ≤ CTI < 600
Insulating material II
Surface characteristics untreated
Housing material ABS

Glow-wire test
Specification IEC 60695-2-11:2014-02
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 80 °C
Test duration 1 h
Force 20
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP54

Number of PCB holders 2
Thickness of the PCB 1.4 mm ... 1.8 mm

Wall fastening no

Item number 2203189
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A13
Product Key ACFBAA
GTIN 4055626378435
Weight per Piece (including packing) 756 g
Weight per Piece (excluding packing) 756 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0


Your advantages

Display housings for mobile and stationary operator panels
Integration of TFT display and membrane keypads
Up to IP54 degree of protection
Shock-resistant ABS plastic
Flammability rating V0 in accordance with UL 94