cUL Recognized
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Power | 600 V | 21.4 A | - 12 | |
Control | 50 V | 4 A | - 18 |
UL Recognized
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Power | 600 V | 24 A | - 12 | |
Control | 50 V | 4 A | - 18 |
cULus Recognized
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Power | 600 V | 16 A | ||
Signal | 50 V | 4 A | ||
Data | 30 V | 1 A |