SACC-SQ-FS-12P-25F/0,5-0,08PVC
   - 
  Device connector front mounting
    
      1425614
      
      
    
  
      Device connector front mounting, 12-position, Socket, straight, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.08 mm2, potted, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance