SACC-E-MINM-5CON-NPT12-U40/1,0
-
Flush-type connector
1420959
Flush-type connector, 5-position, PVC/PVC, gray, Plug, straight, 7/8"-16UNF, on free cable end, Individual wires, cable length: 1 m, 0.75 mm2, CANopen®/DeviceNet™, PUR, gray
Product details
| Tightening torque | 10 lbf-in. |
| 1.12 Nm |
| Product type | Circular connectors (device side) |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | UL 2238 Section 38 |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V-0 |
| Housing surface material | Al anodized |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PVC |
| Material for screw connection | Anodized aluminum |
| Outer sheath, material | PVC |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 300 V AC/DC (UL rating) |
| 50 V AC/DC (IEC rating) | |
| Nominal current IN | 8 A |
| Conductor connection | |
| Connection method | Individual wires |
| Contact connection type | Pin |
| Conductor cross-section | 0.75 mm² (2 x AWG 18 data cable) |
| Tightening torque | 10 lbf-in. |
| 1.12 Nm | |
| Mechanical data | |
| Insertion/withdrawal cycles | > 500 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | straight |
| Head thread type | 7/8"-16UNF |
| Connection 2 | |
| Head design | free cable end |
| Cable length | 1 m |
| Cable type | CANopen®/DeviceNet™, PUR, gray |
| Cable abbreviation | U40 |
| Cable structure | 2xAWG18+2xAWG15+1xAWG18 |
| Outer sheath, material | PVC |
| External sheath, color | gray |
| Wire diameter incl. insulation | 11.43 mm |
| Single wire, color | red-black, blue-white |
| Cable cross section | 0.75 mm² (2 x AWG 18 data cable) |
| 1.75 mm² (2 x AWG 15 power supply) | |
| 0.75 mm² (1 x AWG 18 drain wire) | |
| Material, inner sheath | PVC |
| Conductor structure signal line | 19 x AWG 30 |
| AWG signal line | 18 |
| Conductor structure, voltage supply | 19 x AWG 28 |
| AWG power supply | 15 |
| Material wire insulation | PVC (Power supply) |
| Foamed PE (Data) | |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Plastic-coated aluminum foil, aluminum side outside |
| Overall twist | 2 pairs and one drain wire to the core |
| Optical shield covering | 65 % |
| Ambient conditions | |
| Degree of protection | IP68 |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -20 °C ... 80 °C (Plug) |
| Ambient temperature (operation) | -20 °C ... 80 °C (cable, fixed installation) |
| Standard designation | 7/8" connector |
| Standards/specifications | UL 2238 |
| Note | Suitable for use in Class I, Division 2 Groups A, B, C, D hazardous locations according to ISA standard 12.12.01-2015, section 8.2 and 8.8.3 |
| Item number | 1420959 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF14 |
| Product key | AF2ICA |
| GTIN | 4055626341507 |
| Weight per piece (including packing) | 222.3 g |
| Weight per piece (excluding packing) | 222.3 g |
| Customs tariff number | 85444290 |
| Country of origin | MX |
ECLASS
| ECLASS-13.0 | 27440109 |
| ECLASS-15.0 | 27440109 |
ETIM
| ETIM 10.0 | EC003569 |
UNSPSC
| UNSPSC 21.0 | 39121413 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EF3.1 Climate Change | |
| CO2e kg | 9.099 kg CO2e |
Compatible products
Frequently searched
- Circular connectors, 12-pos.
- M12 male, 6-pos.
- M12 male, 17-pos.
- Circular connectors, 5-pos.
- M12 male
- Circular connectors, 8-pos.
- M12 male, 3-pos.
- Circular connectors, 6-pos.
- Circular connectors, 3-pos.
- M12 male, 8-pos.
- M12 male, 12-pos.
- Circular connectors, 7-pos.
- M12 male, 4-pos.
- Circular connectors, 4-pos.
- IDC connector with fast connection (IP65)
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057