Panel feed-through - SACC-E-M12MS-5CON-PG 9/0,5 VA
1554568

Sensor/actuator flush-type plug, 5-pos., M12, A-coded, front/screw mounting with Pg9 thread, with 0.5 m TPE litz wire, 5 x 0.34 mm2, stainless steel version


Product Details




Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Product type Circular connectors (device side)
Number of positions 5
No. of cable outlets 1
Shielded no
Coding A
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP65/IP67/IP69/IP69K
Degree of protection IP65/IP67/IP69K
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
-40 °C ... 85 °C (without mechanical actuation)
-25 °C ... 85 °C (Cable, flexible installation)
-40 °C ... 85 °C (cable, fixed installation)

Insertion/withdrawal cycles > 100
Connection 1
Head design Plug
Head cable outlet straight
Head thread type M12
Head locking type Standard
Coding A
Head design free cable end

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance > 100 MΩ
Nominal voltage UN 60 V (AC)
60 V (DC)
Nominal current IN 4 A

Flammability rating according to UL 94 V0
Sealing material FKM
Contact material Cu alloy
Contact surface material Au
Contact carrier material PA66 GF
Cable gland material Stainless steel

Conductor connection
Connection method Individual wires
Type of contact Crimp contacts
Conductor cross section 0.34 mm²

Mounting type Front mounting, Pg9 thread

M12
Standards/specifications IEC 61076-2-101

Cable length 0.5 m
Cable structure
Cable type TPE litz wire
Signal type/category Universal
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Material wire insulation TPE
Thickness, insulation 0.21 mm
Wire diameter incl. insulation 1.2 mm ±0.07 mm
Single wire, color Black, brown,blue, white, gray
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 2000 V AC
Conductor resistance ≤ 57.6 Ω/km
Cable insulation resistance ≥ 20 MΩ*km
Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C (cable, fixed installation)
-25 °C ... 85 °C (Cable, flexible installation)

Item number 1554568
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A11
Product Key ABQCFA
Catalog Page Page 268 (C-2-2013)
GTIN 4046356170321
Weight per Piece (including packing) 22.6 g
Weight per Piece (excluding packing) 16.14 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A - 22

UL Recognized

Approval ID: FILE E 118976
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A - 22

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E221474-20140616
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A 22 - 20

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Pre-assembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut