SACC-DSI-M12MSL-4CON-M16XL/1,5 - Device connector rear mounting
1163035

Device connector rear mounting, Power, 4-position, Pin, straight, M12, L-coding, on free cable end, Individual wires, cable length: 1.5 m, 2.50 mm2, PEX litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1238565

Product details








Compatible products



Your advantages

For compact devices: transmit high power in a confined space
Easy-to-install, optimized XL housing contour with wrench size 19
Mechanical tightening limitation for long-term-stable gasket
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut