UL Listed
Approval ID: E468743-20230831Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 20 A | 2.5 |
cUL Listed
Approval ID: E468743-20230831Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 18 A | 2,5 |