Power connector - SACC-M12FSL-4PL-CM SH
1080237

Power connector, Power, 4-position, shielded, Socket straight M12, Coding: L, Push-lock spring connection, knurl material: Nickel-plated brass, external cable diameter 6 mm ... 11 mm


Product Details




Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.

Product type Circular connector (cable-side)
Number of positions 4
Application Power supply
No. of cable outlets 1
Shielded yes
Coding L - Power
Cable outlet straight
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)
Ambient temperature (assembly) -5 °C ... 50 °C (Plug / socket)

Dimensional drawing
Length 68 mm
External dimensions
Outside diameter 6 mm ... 11 mm
Housing
Diameter housing 23 mm

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Socket
Head cable outlet straight
Head thread type M12
Coding L-coded

Rated surge voltage 1.5 kV
Nominal voltage UN 63 V DC
Nominal current IN 16 A (when using 2.5 mm² conductors)
16 A (at 40 °C)

Flammability rating according to UL 94 V0
Material of grip body Nickel-plated brass
Contact surface material Au
Cable gland material Nickel-plated brass

Connection technology
Connection method Push-lock spring connection
Outside diameter 6 mm ... 11 mm
Conductor connection
Connection method Push-lock spring connection
Conductor cross section flexible 2.5 mm² ... 1.5 mm²
Cross section AWG 16 ... 14
Pin assignment
Contact | Color (signal designation) | Contact (optional) 1 = BN
2 = WH
3 = BU
4 = BK

Assembly instructions The wires can be connected both with ferrules and without ferrules

Standards/specifications based on IEC 61076-2-111

Cable structure
Signal type/category Power
Stripping length of the individual wire 10 mm

Item number 1080237
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B07
Product Key BF2CFP
GTIN 4055626803036
Weight per Piece (including packing) 91.1 g
Weight per Piece (excluding packing) 91 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Time-saving Push-Lock connection: Tool-free connection and disconnection of conductors by opening the contact levers
Intuitive connection: Easy assignment of individual litz wires with color-coded and numerical identification of the contact levers
Integrated Push-in Technology: Wire rigid and pretreated conductors easily by means of simple, direct insertion
Shock- and vibration-resistant connection: Proven spring-cage technology guarantees secure and reliable contacting
Safely shielded: Reliable 360° shield connection even under extreme mechanical strain
Protected seal in the M12 socket