Connector - SACC-M 8FR-3CON-M-SW
1407582

Connector, Universal, 3-position, Socket angled M8, Coding: A, Screw connection, knurl material: Nickel-plated brass, external cable diameter 3.5 mm ... 5 mm


Product Details




Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.

Product type Circular connector (cable-side)
Number of positions 3
No. of cable outlets 1
Shielded no
Coding A - standard
Cable outlet angled
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP67
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)

Dimensional drawing
Width 13 mm
Height 32.5 mm
Length 42 mm
External dimensions
Outside diameter 3.5 mm ... 5 mm
Housing
Diameter housing 13 mm

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Socket
Head cable outlet angled
Head thread type M8
Coding A-coded

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body PBT
Contact material CuZn
Contact surface material Au
Contact carrier material PA
Cable gland material Nickel-plated brass

Connection technology
Connection method Screw connection
Outside diameter 3.5 mm ... 5 mm
Conductor connection
Connection method Screw connection
Conductor cross section flexible 0.14 mm² ... 0.5 mm²
Cross section AWG 26 ... 20

Assembly instructions The wires can be connected both with ferrules (without insulation) and without ferrules.
The connector pin assignment can be rotated 180° to the cable outlet

M8
Standards/specifications IEC 61076-2-104

Cable structure
Signal type/category Universal
Stripping length of the individual wire 4 mm

Item number 1407582
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B07
Product Key BF2BAA
Catalog Page Page 17 (C-2-2019)
GTIN 4046356780025
Weight per Piece (including packing) 13.4 g
Weight per Piece (excluding packing) 10.17 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors